SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
hscalib code offset
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 82DCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HSCALIB_OFFSET | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | HSCALIB_OFFSET | R/W | 0h | Bit 0= 0- Final resistor calibration code going to HSTX is not offsetted, 1- Offset given by bits [6:2] is considered for computation of final resistor code going to HSTX. Bit 1= 0- ADD the offset given in bits [6:2] to the resistor calibration code before giving the code to HSTX, 1- Subtract the offset given in bits [6:2] from the reistor calibration code before giving code to HSTX. Bits 6:2= 00000 Programmable offset value for hs resistor calib code -HS OFFSET. Bit 7= reserved Reset Source: usb2_sync_preset_n |