SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The procedure in Table 12-27 configures the receive frame format unit of the MCASP module for TDM slots reception.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the desired TDM-slot size | MCASP_RFMT[7-4] RSSZ | 0x-(1) |
| Set data mask out value (0x0000 0000 - 0xFFFF FFFF). | MCASP_RMASK[31-0] RMASK | 0x-(2) |
| Select a padding value for masked-out bits. | MCASP_RFMT[14-13] RPAD | 0x- |
| Specify position (0x0-0x1F) of the bit in corresponding register MCASP_RBUFn which value to be used as a pad value in case MCASP_RFMT[14-13] RPAD = 0x2. (n = 0 to 15) | MCASP_RFMT[12-8] RPBIT | 0x- |
| Rotate data right by a multiple of 4- bit positions. | MCASP_RFMT[2-0] RROT | 0x-(3) |
| Received stream bit order (LSB- or MSB-first ). Must be set to 0x1 for an I2S stream reception (MSB-first). | MCASP_RFMT[15] RRVRS | 0x-(3) |
| Specify a delay between frame sync and first bit of data in number of bits. Must be set to 0x1 for an I2S stream reception. | MCASP_RFMT[17-16] RDATDLY | 0x- |
| Select to read data from active serializers receive buffers using peripheral (CFG) or DATA port | MCASP_RFMT[3] RBUSEL | 0x- |