SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Figure 12-218 Timeout Setting SequenceIn order to detect timeout errors on DAT line, the Host Driver shall execute the following two steps before any SD transaction. For more information regarding SD transactions:
(1) Calculate a divisor to detect timeout errors by reading MMCSD0_CAPABILITIES[5-0] TIMEOUT_CLK_FREQ bit field and MMCSD0_CAPABILITIES[7] TIMEOUT_CLK_UNIT bit. If MMCSD0_CAPABILITIES[5-0] TIMEOUT_CLK_FREQ bit field is 00 0000b, the Host System shall provide this information to the Host Driver by another method.
(2) Set MMCSD0_TIMEOUT_CONTROL[3-0] COUNTER_VALUE bit field in accordance with the value from step (1) above.