SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Figure 12-239 The Sequence for Resume(1) Restore the register .
(2) Issue the Resume Command .
(3) Check the DF value of the response data. If DF is 0, go to step (4). If DF is 1, go to "End".
(4) Set MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit to 1 for software reset of the DAT line.
(5) Check MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit. If MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit is 0, go to "End". If it is 1, go to step (5).