SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Register to control pin configuration and muxing
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PADCFG_CTRL0 | 000F 60C4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PADCONFIG49_LOCK_PROXY | PADCONFIG49_WKUP_EVT_PROXY | PADCONFIG49_WKUP_EN_PROXY | |||||
| R/W | R | R/W | |||||
| 0h | 0h | 0h | 0h | 1h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PADCONFIG49_ISO_BYP_PROXY | PADCONFIG49_ISO_OVR_PROXY | PADCONFIG49_TX_DIS_PROXY | PADCONFIG49_DRV_STR_PROXY | PADCONFIG49_RXACTIVE_PROXY | PADCONFIG49_PULLTYPESEL_PROXY | PADCONFIG49_PULLUDEN_PROXY | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 1h | 0h | 0h | 0h | 1h | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PADCONFIG49_ST_EN_PROXY | PADCONFIG49_DEBOUNCE_SEL_PROXY | RESERVED | PADCONFIG49_WK_LVL_POL_PROXY | ||||
| R/W | R/W | NONE | R/W | ||||
| 0h | 1h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PADCONFIG49_WK_LVL_EN_PROXY | RESERVED | PADCONFIG49_MUXMODE_PROXY | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 7h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PADCONFIG49_LOCK_PROXY | R/W | 0h | Lock 0 - Padconfig register is unlocked 1 - Padconfig register is locked from further writes Reset Source: mod_por_rst_n |
| 30 | PADCONFIG49_WKUP_EVT_PROXY | R | 0h | Wakeup event status 0 - No wake event on pin 1 - Wake event occurred on pin Reset Source: mod_por_rst_n |
| 29 | PADCONFIG49_WKUP_EN_PROXY | R/W | 0h | Wakeup enable 0 - Wakeup operation disabled 1 - Wakeup operation enabled Reset Source: mod_por_rst_n |
| 23 | PADCONFIG49_ISO_BYP_PROXY | R/W | 0h | Isolation Bypass 0 - IO isolation is preserved 1 - IO isolation is bypassed Reset Source: mod_por_rst_n |
| 22 | PADCONFIG49_ISO_OVR_PROXY | R/W | 0h | Isolation Override 0 - IO isolation is preserved 1 - IO isolation is overridden Reset Source: mod_por_rst_n |
| 21 | PADCONFIG49_TX_DIS_PROXY | R/W | 1h | Driver Disable 0 - Driver is enabled 1 - Driver is disabled Reset Source: mod_por_rst_n |
| 20:19 | PADCONFIG49_DRV_STR_PROXY | R/W | 0h | Drive Strength Control . Selects the drive strength value for LVCMOS pins. (Does not apply to other pin types) Reset Source: mod_por_rst_n |
| 18 | PADCONFIG49_RXACTIVE_PROXY | R/W | 0h | Input enable for the Pad 0 - Receiver disabled 1 - Receiver enabled Reset Source: mod_por_rst_n |
| 17 | PADCONFIG49_PULLTYPESEL_PROXY | R/W | 0h | Pad Pullup / Pulldown type selection 0 - Pulldown selected 1 - Pullup selected Reset Source: mod_por_rst_n |
| 16 | PADCONFIG49_PULLUDEN_PROXY | R/W | 1h | Pad Pullup / Pulldown enable. This is an active low signal. 0 - Pullup / Pulldown enabled 1 - Pullup / Pulldown disabled Reset Source: mod_por_rst_n |
| 14 | PADCONFIG49_ST_EN_PROXY | R/W | 1h | Receiver Schmitt Trigger enable 0 - Schmitt trigger input disabled 1 - Schmitt trigger input enabled Reset Source: mod_por_rst_n |
| 13:11 | PADCONFIG49_DEBOUNCE_SEL_PROXY | R/W | 0h | Selects the debouce period for the pad. Reset Source: mod_por_rst_n |
| 10:9 | RESERVED | NONE | 0h | Reserved |
| 8 | PADCONFIG49_WK_LVL_POL_PROXY | R/W | 0h | Level Sensitive Wakeup Polarity This bit is not relevant unless wk_lvl_en is set to 1'b1. 0 - Low. A low (0) value on the pin causes a wakeup 1 - High. A high (1) value on the pin causes a wakeup Reset Source: mod_por_rst_n |
| 7 | PADCONFIG49_WK_LVL_EN_PROXY | R/W | 0h | Level Sensitive Wakeup Enable 0 - Disabled. Wakeup is triggered by change of the pin input value 1 - Enabled. Wakeup is triggered when the pin matches the value specified by wk_lvl_pol. The chosen polarity must be maintained. (e.g. until wakeup completion is confirmed) Reset Source: mod_por_rst_n |
| 6:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | PADCONFIG49_MUXMODE_PROXY | R/W | 7h | Pad functional signal mux selection Field values (others are reserved): 4'b0000 - Mux Mode 0 4'b0001 - Mux Mode 1 4'b0010 - Mux Mode 2 4'b0011 - Mux Mode 3 4'b0100 - Mux Mode 4 4'b0101 - Mux Mode 5 4'b0110 - Mux Mode 6 4'b0111 - Mux Mode 7 4'b1000 - Mux Mode 8 4'b1001 - Mux Mode 9 4'b1010 - Mux Mode 10 4'b1011 - Mux Mode 11 4'b1100 - Mux Mode 12 4'b1101 - Mux Mode 13 4'b1110 - Mux Mode 14 4'b1111 - Mux Mode 15 Reset Source: mod_por_rst_n |