SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The Status and Mask Registers block is responsible for providing persistent storage for the interrupt status and mask bits and for formatting those in a way that is compliant to the TI Interrupt Architecture requirements. These requirements include the ability to set and clear bits orthogonally and to provide a masked version of the status register that corresponds to the supplied bit mask for each register.