SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Control Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EEE_PHY_ONLY | EEE_EN | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1 | EEE_PHY_ONLY | R/W | 0h | Energy Efficient Enable Phy Only Mode: 0h The low power indicate state includes
gating off the CPPI_GCLK to the CPSW.
1h The low power indicate state does not gate
the clock to the CPSW. |
| 0 | EEE_EN | R/W | 0h | Energy Efficient Ethernet Enable: 0h EEE is disabled 1h EEE is enabled |