SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The procedure in Table 12-21 configures the transmit frame format unit of the MCASP module for a DIT-transmission.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the slot size to 32 bits. | MCASP_XFMT[7-4] XSSZ | 0xF |
| IF: the data to transmit is left- aligned | Software test condition | |
| Set data mask in the range 0xFFFF FF00 – 0xFFFF 0000. |
MCASP_XMASK[31-0] XMASK | 0x-(1) |
| Rotate data right by a multiple-of-4- bit positions. | MCASP_XFMT[2-0] XROT | 0x-(1) |
| ELSE | ||
| Set data mask in the
range 0x00FF FFFF– 0x0000 FFFF. |
MCASP_XMASK[31-0] XMASK | 0x-(1) |
| Rotate data right by 0-bit positions. | MCASP_XFMT[2-0] XROT | 0x0 |
| ENDIF | ||
| Select to write data to active serializers transmit buffers using peripheral (CFG) or DATA port | MCASP_XFMT[3] XBUSEL | 0x- |