SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 1004h |
| MCASP1 | 02B1 1004h |
| MCASP2 | 02B2 1004h |
| MCASP3 | 02B3 1004h |
| MCASP4 | 02B4 1004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED128 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED128 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED128 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WLVL | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED128 | R | 0h | |
| 7:0 | WLVL | R | 0h | Write level [read-only]. Number of 32 bit words currently in the Write FIFO. 40h = 3 to 64 words currently in Write FIFO from 3h to 40h. FFh = Reserved from 41h to FFh. 0 0 words currently in Write FIFO.
1 1 word currently in Write FIFO.
2 2 words currently in Write FIFO.
3 3 to 64 words currently in Write FIFO from
3h to 40h.
65 Reserved from 41h to FFh. |