SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
This is a standard USB 2.0 module, and is optimized for following applications and systems:
It supports all typical USB connections, and Table 12-219 shows some examples.
| Connectors (Receptacle) | Signals to Use | SS | HS/FS | LS (Host only) | Comments |
|---|---|---|---|---|---|
| USB 2.0 Micro-AB | DP, DM, VBUS, ID | N | Y | Y | Support Host or Device operation, depending on state of the ID pin. |
| USB 2.0 Type-A | DP, DM, VBUS | N | Y | Y | Support HS/FS/LS Host |
| USB 2.0 Type-B | DP, DM, VBUS | N | Y | Y | Only used for USB2.0 Device (no LS) |