SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Enet Port N Priority Control
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 301Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TX_FLOW_PRI | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RX_FLOW_PRI | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TX_HOST_BLKS_REM | RESERVED | ||||||
| R/W | NONE | ||||||
| 9h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | TX_FLOW_PRI | R/W | 0h | Transmit Priority Based Flow Control Enable (per priority) |
| 23:16 | RX_FLOW_PRI | R/W | 0h | Receive Priority Based Flow Control Enable (per priority) |
| 15:12 | TX_HOST_BLKS_REM | R/W | 9h | Transmit FIFO Blocks that must be free before a non rate-limited CPPI Port 0 receive thread can begin sending a packet |
| 11:0 | RESERVED | NONE | 0h | Reserved |