SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
This is the override value of the rate for the input clock recovery loop 1. This contains the upper 16 bits of the rate input clock recovery loop
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 02CCh |
| AASRC1 | 02D4 02CCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OVERRIDE_RATE | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | R | 0h | Always read as 0 |
| 16 | OVERRIDE_RATE | R/W | 0h | This is the upper 16 bits of the integer multiple of the rate for the override clock recovery loop 0 |
| 15:0 | RATE_INT_HI | R/W | 0h | This is the upper 16 bits of the integer multiple of the rate for the override clock recovery loop 0 |