SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The ICNT0 is the number of elements to transfer in the inner loop of the TR. If the TR type does not contain a FMTFLAGS field then this count is assumed to be the number of bytes to transfer. If the FMTFLAGS field is included in the types then the number of bytes to be transferred will be ICNT0 times the Element size rounded up to the nearest byte.