SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Enet Port N Tx Inter Packet Gap
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 23A4h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TX_GAP | |||||||
| R/W | |||||||
| Ch | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TX_GAP | |||||||
| R/W | |||||||
| Ch | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | TX_GAP | R/W | Ch | Transmit Inter-Packet Gap GMII modes - This is the default gap value and only bits [8-0] are used. This can be increased from 12 to increase the gap between packets. XGMII mode - In 10 Gigabit mode this is the short gap rate and should be changed to 5000 (1388h) to get approximately 200ppm faster when short gap is triggered and enabled. |