SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
An aborted error occurs if the PSI-L interface asserts the drop signal prior to the completion of the TR. The BCDMA will return back to an IDLE state and send back the TR Response with the STATUS TYPE. If the BCDMA receives a transfer error after receiving the abort the transfer error should be reported instead of the abort error.