SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Counter Timer IRQENABLE_SET Register. This register is to enable generation of Interrupt Event used by SW. This register exists only if NUMTIMR > 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 8C0Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TIM_INTN_IES | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TIM_INTN_IES | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TIM_INTN_IES | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TIM_INTN_IES | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TIM_INTN_IES | R/W | 0h | IRQSET value. This bit sets the enable of the interrupt event. SW can also read this bit to determine if the interrupt is enabled. The individual bits is this field correspond to individual interrupts generated for each timer associated with Counter Timer Control Register (CTCRn : INT). |