SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Register AFE_BG_REG3
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 808Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BG_ANA_REG3 | |||||||
| R/W | |||||||
| 2h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | BG_ANA_REG3 | R/W | 2h | Bits 7:6= reserved, Bits 5:4= 00 [Default] BG_OK_CORE Generated Internally, 01 BG_OK_CORE Generated Internally, 10 Force BG_OK_CORE =0, 11 Force BG_OK_CORE =1. Bits 3:0=0000 Invalid state, 0001 Higher start sense voltage, weaker start-up pull down, 0010 Default start sense voltage, 0100 Low start sense voltage, strong start-up pull down, 1000 Lowest start sense voltage, strongest start-up pull down. Reset Source: usb2_sync_preset_n |