SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Free Running counter for clock zone 1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0298h |
| AASRC1 | 02D4 0298h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| INPUT_CLOCK_ZONE_COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| INPUT_CLOCK_ZONE_COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INPUT_CLOCK_ZONE_COUNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | R | 0h | Always read as 0 |
| 23:0 | INPUT_CLOCK_ZONE_COUNT | R | 0h | This gives the value of free running counter at every posedge of sync signal |