SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
ID Version Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| IDENT | |||||||
| R | |||||||
| 6BA0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| IDENT | |||||||
| R | |||||||
| 6BA0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL_VER | MAJOR_VER | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MINOR_VER | |||||||
| R | |||||||
| 3h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | IDENT | R | 6BA0h | Identification value |
| 15:11 | RTL_VER | R | 0h | RTL version value |
| 10:8 | MAJOR_VER | R | 1h | Major version value |
| 7:0 | MINOR_VER | R | 3h | Minor version value |