SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
QSPI Boot Configuration Fields shows configuration pins assignment to functions when boot mode is QSPI using the OSPI module.
| Field | Value | Description |
|---|---|---|
| Csel | 0 | CSel 0 |
| 1 | Csel 1 |
QSPI Boot Pin Usage summarizes the OSPI pin configuration done by ROM code for QSPI boot device on port 0.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Strength Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
|---|---|---|---|---|---|---|---|
| OSPI0_CLK | OSPI0_CLK | Disable | NA | 0 | Disable | 0 | PADCONFIG0 |
| OSPI0_D0 | OSPI0_D0 | Disable | NA | 0 | Enable | 0 | PADCONFIG3 |
| OSPI0_D1 | OSPI0_D1 | Disable | NA | 0 | Enable | 0 | PADCONFIG4 |
| OSPI0_D2 | OSPI0_D2 | Disable | NA | 0 | Enable | 0 | PADCONFIG5 |
| OSPI0_D3 | OSPI0_D3 | Disable | NA | 0 | Enable | 0 | PADCONFIG_6 |
| OSPI0_CSn0 | OSPI0_CSn0 | Disable | NA | 0 | Disable | 0 | PADCONFIG11 |
| OSPI0_CSn1 | OSPI0_CSn1 | Disable | NA | 0 | Disable | 0 | PADCONFIG12 |