SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The Low power mode transition always starts from the active state. If the device needs to transition from one low power mode to another low power mode, the device must go through the active state first. Typically, the software initiates a transition from active mode to a low power mode and a wakeup event triggers a transition from a low power mode to active.
Power States Transition Diagram shows the power state transition supported by the device.