SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Table 12-259 shows the ECAP module control and status register set. All 32-bit registers are aligned on even address boundaries and are organized in little-endian mode.
In APWM mode, writing to the ECAP0_CAP1/ECAP0_CAP2 active registers also writes the same value to the corresponding shadow registers (ECAP0_CAP3/ECAP0_CAP4). This emulates immediate mode. Writing to the shadow registers (ECAP0_CAP3/ECAP0_CAP4) invokes the shadow mode.
| Offset | Register Name | Description | Size (×16) |
|---|---|---|---|
| 0h | ECAP0_TSCNT | Time-Stamp Counter Register | 2 |
| 4h | ECAP0_CNTPHS | Counter Phase Offset Value Register | 2 |
| 8h | ECAP0_CAP1 | Capture 1 Register | 2 |
| Ch | ECAP0_CAP2 | Capture 2 Register | 2 |
| 10h | ECAP0_CAP3 | Capture 3 Register | 2 |
| 14h | ECAP0_CAP4 | Capture 4 Register | 2 |
| 28h | ECAP0_ECCTL | Capture Control Register | 2 |
| 2Ch | ECAP0_ECINT_EN_FLG | Capture Interrupt Enable and Flag Register | 2 |
| 30h | ECAP0_ECINT_CLR_FRC | Capture Interrupt Clear and Forcing Register | 2 |
| 5Ch | ECAP0_PID | Revision ID Register | 2 |
For more information on the ECAP registers, see ECAP Registers.