SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The function of the Config CR is to switch transactions which arrive on the configuration interface to the various configuration targets within the DMA. The Config CR also provides a retiming buffer on the configuration bus primary interface ports.