SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
CPPI Port 0 Receive Frame Max Length
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 1024h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RX_MAXLEN | ||||||
| NONE | R/W | ||||||
| 0h | 5EEh | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_MAXLEN | |||||||
| R/W | |||||||
| 5EEh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:14 | RESERVED | NONE | 0h | Reserved |
| 13:0 | RX_MAXLEN | R/W | 5EEh | RX Maximum Frame Length. This field determines the maximum length of a received frame. The reset value is 1518 (dec). Frames with byte counts greater than the value in CPSW_P0_RX_MAXLEN_REG are long frames. Long frames with no errors are oversized frames. Long frames with CRC, code, or alignment error are jabber frames. The maximum value is 9604 (including VLAN) when fifo_blk_size = 4. When fifo_blk_size = 1 the maximum value is 2024 (including VLAN). |