SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The ADC has a dedicated slave port for the DMA which allows it to perform continuous burst reads when accessing the FIFOs.
Each FIFO has its own DMA request which can be enabled via the ADC_DMAENABLE_SET register and disabled via the ADC_DMAENABLE_CLR register.
The first DMA request is generated after the FIFO leaves the EMPTY state and fills to the level programmed in DMAREQLEVEL of the respective ADC_FIFO0DMAREQ or ADC_FIFO1DMAREQ register.
Subsequently, a new DMA request is automatically generated on the next clock cycle after the current DMA access completes if the previous DMA access did not empty the FIFO.