SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Enet Port N Tx Egress InterVLAN B
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 33B4h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SA_39_32 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SA_47_40 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DA_7_0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DA_15_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | SA_39_32 | R/W | 0h | Source Address bits 39:32 - SA byte 2 on wire |
| 23:16 | SA_47_40 | R/W | 0h | Source Address bits 47:40 - SA byte 1 on wire |
| 15:8 | DA_7_0 | R/W | 0h | Destination Address bits 7:0 - DA byte 6 on wire |
| 7:0 | DA_15_8 | R/W | 0h | Destination Address bits 15:8 - DA byte 5 on wire |