SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
MCU_SYSCLK0 is divided by 4 and then send out of the device as a LVCMOS clock signal (MCU_SYSCLKOUT0). This signal can be used to test if the specific device clock is functioning or not.
MCU_SYSCLKOUT0 cannot be used as a clock source for external devices on the board.