SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
This is the configuration for Clock divider of input zone 0 and input zone1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0400h |
| AASRC1 | 02D4 0400h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CLOCK_ZONE1_DIVIDE_EN | CLOCK_ZONE1_DIVIDE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 1h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CLOCK_ZONE1_DIVIDE | |||||||
| R/W | |||||||
| 1h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | CLOCK_ZONE0_DIVIDE_EN | CLOCK_ZONE0_DIVIDE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 1h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLOCK_ZONE0_DIVIDE | |||||||
| R/W | |||||||
| 1h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Always read as 0 |
| 30 | CLOCK_ZONE1_DIVIDE_EN | R/W | 0h | Clock zone 1 divider enable 1'b1:Divider logic enable 1'b0:Divider logic disable 0 Clock divider disabled 1 Clock divider enabled |
| 29:16 | CLOCK_ZONE1_DIVIDE | R/W | 1h | This is the setting for input clock zone1 sync signal division value |
| 15 | RESERVED1 | R | 0h | Always read as 0 |
| 14 | CLOCK_ZONE0_DIVIDE_EN | R/W | 0h | Clock zone 0 divider enable 1'b1:Divider logic enable 1'b0:Divider logic disable 0 Clock divider disabled 1 Clock divider enabled |
| 13:0 | CLOCK_ZONE0_DIVIDE | R/W | 1h | This is the setting for input clock zone0 sync signal division value |