SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
Counter Timer Counter Register 8
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 8BA0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | COUNT | R | 0h | This field reflects the current value of the counter. It is incremented when the system events configured in the corresponding Counter Control Register is asserted. If CTCRn.CHNSHD is set, the Counter will increment when the low order counter rolls over. |