SPRUJC6B October 2025 – April 2026 AM2752-Q1 , AM2754-Q1
The AFIFO contains two FIFOs: one Read FIFO (RFIFO), and one Write FIFO (WFIFO). The RFIFO and the WFIFO are the same size: 64 32-bit Words. To ensure backward compatibility with existing software, both the Read and Write FIFOs are disabled by default. See Figure 12-32 for a high-level block diagram of the AFIFO. The AFIFO may be enabled/disabled and configured via the MCASP_WFIFOCTL and MCASP_RFIFOCTL registers. Note that if the Read or Write FIFO is to be enabled, it must be enabled prior to initializing the receive/transmit section of the MCASP.
Figure 12-32 MCASP Audio FIFO (AFIFO) Block Diagram