SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
According to the CAN Specification (see ISO11898-1:2015, Recovery Management section), the MCAN module provides means for automatic retransmission of frames that have lost arbitration or that have been disturbed by errors during transmission. By default automatic retransmission is enabled (see the MCAN_CCCR.DAR bit).