SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Load the Auxiliary Register with the 16-Bit Immediate Value
| MARx | Auxiliary register MAR0 or MAR1 |
| #16I | 16-bit immediate value |
LSW: IIII IIII IIII IIII (opcode of MMOVI16 MAR0, #16I)
MSW: 0111 1111 1100 0000
LSW: IIII IIII IIII IIII (opcode of MMOVI16 MAR1, #16I)
MSW: 0111 1111 1110 0000 Load the auxiliary register, MAR0 or MAR1, with a 16-bit immediate value. Refer to the Pipeline section for important information regarding this instruction.
MARx = #16I; This instruction does not modify flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction. The immediate load of MAR0 or MAR1 occurs in the EXE phase of the pipeline. Any post increment of MAR0 or MAR1 using indirect addressing occurs in the D2 phase of the pipeline. Therefore, the following applies when loading the auxiliary registers:
The two instructions following MMOVI16 use MAR0 or MAR1 before the update occurs. Thus, these two instructions use the old value of MAR0 or MAR1.
Loading of an auxiliary register occurs in the EXE phase while updates due to post-increment addressing occur in the D2 phase. Thus, I3 cannot use the auxiliary register or there is a conflict. In the case of a conflict, the update due to address-mode post increment, the auxiliary register is not updated with #_X.
Starting with the 4th instruction, MAR0 or MAR1 is the new value loaded with MMOVI16.
; Assume MAR0 is 50 and #_X is 20
MMOVI16 MAR0, #_X ; Load MAR0 with address of X (20)
<Instruction 1> ; I1 Uses the old value of MAR0 (50)
<Instruction 2> ; I2 Uses the old value of MAR0 (50)
<Instruction 3> ; I3 Cannot use MAR0
<Instruction 4> ; I4 Uses the new value of MAR0 (20)
<Instruction 5> ; I5
....| Instruction | F1 | F2 | D1 | D2 | R1 | R2 | E | W |
|---|---|---|---|---|---|---|---|---|
| MMOVI16 MAR0, #_X | MMOVI16 | |||||||
| I1 | I1 | MMOVI16 | ||||||
| I2 | I2 | I1 | MMOVI16 | |||||
| I3 | I3 | I2 | I1 | MMOVI16 | ||||
| I4 | I4 | I3 | I2 | I1 | MMOVI16 | |||
| I5 | I5 | I4 | I3 | I2 | I1 | MMOVI16 | ||
| I6 | I6 | I5 | I4 | I3 | I2 | I1 | MMOVI16 |