SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Once the user programs a custom boot table in user OTP, an entry in the custom table is used for booting. Users can customize the boot mode select pins in the end system design by programming the BOOTPIN_CONFIG location in user OTP. This allows customers to use 0, 1, 2, or 3 boot mode select pins as needed. You can also customize the boot definition table and indicate which location to boot from by programming the boot mode definition table in the BOOTDEF location of user OTP. Table 4-5 shows the options for various boot modes.
| Boot Mode Number | Boot Modes |
|---|---|
| 0x0 | Parallel |
| 0x1 | SCI / Wait |
| 0x2 | CAN (MCAN-NONFD) |
| 0x3 | Flash |
| 0x4 | Wait |
| 0x5 | RAM |
| 0x6 | SPI |
| 0x7 | I2C |
| 0x8 | CAN-FD (MCAN-FD) |
| 0xA | Secure Flash |
| 0xB | FWU Flash |