SPRUJF8 May 2026 TMS320F28P551SG
For compatibility with LIN2.0 standard the following additional features are implemented over LIN1.3:
The LIN module covers the CPU performance-consuming features, defined in the LIN Specification Package Revision 1.3 and 2.0 by hardware. The Commander Mode of LIN module is compatible with LIN 2.1 standard.