SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Enabling early interrupt mode can allow the application to enter the ADC interrupt service routine before the ADC results are ready. This allows the application to do any necessary pre-work so that the application can act on the ADC results immediately when the ADC results become available. If the timing of the early interrupt is too early, then the application needs to waste time until the updated ADC results become available. To prevent this situation, the time the ADC interrupt is entered in early interrupt mode is configurable by way of the DELAY field in the ADCINTCYCLE register.
To determine exactly when the ADC result has been latched into the ADCRESULT register, poll the ADCINTxRESULT flag bit in the ADCINTFLG register.