SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: mcan_ex5_mask_filter_receive.c
This example demonstrates Receiving, with mask filter configuration. The transmitting node could be a CAN FD capable controller or a CAN bus analysis tool capable of transmitting CAN FD frames. Bits 0, 1 & 3 of the identifier are masked. So these bits can have any value. This is achieved by using stdFiltelem.sfid1 = 00000001111 and stdFiltelem.sfid2 (mask 0 for X ) = 11111110100, which means any message with an ID of 0b0000000X1XX are received and stored into the FIFO. Following STD IDs are received: 0x004, 0x005, 0x006, 0x007, 0x00C, 0x00D, 0x00E, 0x00F. All other IDs are not received. Classic bit-mask filter is used. This example may be used in conjunction with mcan_ex3_transmit.
The transmit and receive pins of the MCAN module should be connected to a CAN Transceiver. Nominal Bit Rate of 500kbps and Data bit rate of 1Mbps is used.
Hardware Required
External Connections
Both nodes should communicate through CAN FD capable transceivers.
Watch Variables