SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: sysctl_ex2_xclkout_config.c
This example demonstrates how to configure the XCLKOUT pin for observing internal clocks through an external pin, for debugging and testing purposes.
In this example, we are using INTOSC1 as the XCLKOUT clock source and configuring the divider as 8. Expected frequency of XCLKOUT = (INTOSC1 freq)/8 = 10/8 = 1.25MHz
View the XCLKOUT on GPIO16 using an oscilloscope.