SPRUJF8 May 2026 TMS320F28P551SG
Debug Stop Task
| none | This instruction does not have any operands |
LSW: 0000 0000 0000 0000
MSW: 0111 1111 0110 0000 When CLA breakpoints are enabled, the MDEBUGSTOP instruction is used to halt a task so that the task can be debugged. That is, MDEBUGSTOP is the CLA breakpoint. If CLA breakpoints are not enabled, the MDEBUGSTOP instruction behaves like a MNOP. Unlike the MSTOP, the MIRUN flag is not cleared and an interrupt is not issued. A single-step or run operation continues execution of the task.
The MDEBUGSTOP instruction cannot be placed 3 instructions before or after a MBCNDD, MCCNDD, or MRCNDD instruction.
This instruction does not modify flags in the MSTF register.
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.