SPRUJF8 May 2026 TMS320F28P551SG
main ()
{
int status;
// User code
// ePWM1, 2, 3, 4 are running in HRPWM mode
// The status variable returns 1 once a new MEP_ScaleFactor has been
// calculated by the MEP Calibration Module running SFO
// diagnostics.
status = SFO();
if(status==2) {ESTOP0;} // The function returns a 2 if MEP_ScaleFactor is greater
// than the maximum 255 allowed (error condition)
}