SPRUJF8 May 2026 TMS320F28P551SG
FILE: i2c_ex1_loopback.c
This program uses the internal loopback test mode of the I2C module. Both the TX and RX I2C FIFOs and their interrupts are used. The pinmux and I2C initialization is done through the sysconfig file.
A stream of data is sent and then compared to the received stream. The sent data looks like this:
0000 0001
0001 0002
0002 0003
....
00FE 00FF
00FF 0000
etc..
This pattern is repeated forever.
This example project has support for migration across our C2000 device families. If you are wanting to build this project from launchpad or controlCARD, please specify in the .syscfg file the board you're using. At any time you can select another device to migrate this example.
External Connections
Watch Variables