SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
All RAM blocks except for M0/M1 have different levels of protection. This feature allows the user to enable or disable specific access to individual RAM blocks from individual controllers. There is no protection for read accesses, hence reads are always allowed from all the controllers which have access to that RAM block.
The following sections describe the different kinds of protection available for RAM blocks on this device.