SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: clb_ex8_external_signal_AND_gate.c
For the detailed description of this example, please refer to: C2000Ware_PATH\utilities\clb_tool\clb_syscfg\doc\CLB Tool Users Guide.pdf
In this example, two external signals from two GPIOs are passed through the Input X-BAR and the CLB X-BAR to the CLB TILE. Inside the CLB module these two signals are ANDED. The output of the AND gate is then exported to a GPIO, using Output X-BAR.