SPRUJF8 May 2026 TMS320F28P551SG
Move 16-Bit Auxiliary Register Contents to Memory
| mem16 | 16-bit destination memory accessed using one of the available addressing modes |
| MARx | CLA auxiliary register MAR0 or MAR1 |
LSW: mmmm mmmm mmmm mmmm (Opcode for MMOV16 mem16, MAR0)
MSW: 0111 0110 1000 addr
LSW: mmmm mmmm mmmm mmmm (Opcode for MMOV16 mem16, MAR1)
MSW: 0111 0110 1100 addr Store the contents of MAR0 or MAR1 in the 16-bit memory location pointed to by mem16.
[mem16] = MAR0; No flags MSTF flags are affected.
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.