SPRUJF8 May 2026 TMS320F28P551SG
On this device, the RAMs have different characteristics. These are:
All these RAMs are highly configurable to achieve control for write access and fetch access from different peripherals. All dedicated RAMs are enabled with the ECC feature (both data and address) and shared RAMs are enabled with the parity feature (both data and address). Some of the dedicated memories are secure memory as well. Refer to Chapter 5 for more details. Each RAM has a controller that takes care of the access protection and security related checks and ECC/Parity features for that RAM. Figure 3-15 shows the configuration of these RAMs.