SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The SEC units can be configured to either count active levels or edges of the selected inputs.
Each SEC unit has eight inputs from the EBC units and many inputs from other events in the device. Each SEC unit can be configured to count any of the input events or just count up on every cycle. For example, if an input event occurs and is active for 25 cycles, the SEC unit counter increments only by 1 in event mode; whereas in the duration mode, the counter increments by 25.