SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| FsiTxaRegs | FSI_TX_REGS | FSITXA_BASE | 0x0000_6600 | YES | YES | YES | YES |
| FsiRxaRegs | FSI_RX_REGS | FSIRXA_BASE | 0x0000_6680 | YES | YES | YES | YES |