SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
For this combination the Tx buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC.TFQS field is empty (zero) - only Dedicated Tx buffers are used.
Tx prioritization:
Figure 27-18 shows Mixed Dedicated Tx buffers/Tx Queue example.
Figure 27-18 Mixed Dedicated Tx Buffers /Tx Queue
(example)