SPRUJF8 May 2026 TMS320F28P551SG
Both the CPU and DMA have access to the SPI data registers using the internal peripheral bus. This access is limited to 16-bit register reads and writes. Each SPI module can generate two DMA events, SPITXDMA and SPIRXDMA. The DMA events are controlled by configuring the SPIFFTX.TXFFIL and SPIFFRX.RXFFIL appropriately. SPITXDMA activates when TXFFST is less than the interrupt level (TXFFIL). SPIRXDMA activates when RXFFST is greater than or equal to the interrupt level (RXFFIL).
The SPI must have FIFO enhancements enabled for the DMA triggers to be generated.
For more information on configuring the SPI for DMA transfers, refer to Section 22.3.8.
Figure 22-3 is a block diagram showing the DMA trigger generation from the SPI module.