SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
Unlike the receiver, there are no detectable errors that require a soft reset. A buffer overrun or underrun interrupt can or cannot require a soft reset to resume proper operation. This determination is up to the application software. Refer to Section 24.3.2.4 for more information on the transmit buffer.