SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: lpm_ex2_idlewake_watchdog.c
This example puts the device into IDLE mode and then wakes up the device from IDLE using watchdog timer.
The device wakes up from the IDLE mode when the watchdog timer overflows, triggering an interrupt. A prescalar is set for the watchdog timer to change the counter overflow time.
GPIO1 is pulled high before entering the IDLE mode and is pulled low when in the wakeup ISR.
External Connections